TX-2
Tandem Compound Single Flow
The TX-2 series steam turbine consists of two casings that house one high- and intermediate-pressure turbine (HIP) and a single-flow low-pressure (LP) turbine.
TX-2 series turbines are available in both down- and axial-exhaust configurations, wherein the axial-exhaust design allows for centerline height reduction, allowing for a reduced construction area and more economical plant construction costs.
Features
- Down- or axial-exhaust options.
- High-performing, high-efficiency turbine with single-flow exhaust.
- Short start-up times and flexible start-up modes.
- Class-leading availability and reliability.
Specification
| MAIN STEAM PRESSURE | UP TO 175 BARA / 2,538 PSIA |
|---|---|
| MAIN STEAM TEMPERATURE | UP TO 600 DEG. C / 1,112 DEG. F |
| REHEAT TEMPERATURE | UP TO 600 DEG. C / 1,112 DEG. F |
| OUTPUT | UP TO 300 MW |
| FREQUENCY | 50HZ OR 60HZ |
Note: Dimensions vary on a Case to Case basis. Only for Reference.
Units are represented in Meters.
Units are represented in Meters.