We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

G9000 Series 100-2000kVA

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

The G9000 Series UPS is available in capacities of 100, 160, 225, 300, 500, 750, 1000, 1330, 1500, 1600, and 2000kVA and comes with an industry-leading three-year onsite warranty. It is designed for stand-alone or parallel use in up to four-unit configurations (100-225kVA), eight-unit configurations (300-750kVA) or six-unit configurations (1000-2000kVA) without requiring the use of a special switchgear cabinet.

Using the new Toshiba IGBT technology in the rectifier/converter, DC/DC chopper, and the inverter sections of the UPS, the G9000's double-conversion topology provides an AC/DC/AC efficiencies of up to 97% at loads from 50% to 100%. Even at 20% loading, the efficiency remains greater than 94%. This is 10% to 20% better than current industry systems, making the G9000 excellent for N+1 parallel systems where loads are typically 30-40%.

Model
Power (KVA)
Input Voltage
Input Phase
Input Freq.
Output Voltage
Output Phase
Output Frequency
T90S3S10KS6XSN2 100.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S16KS6XSN2 160.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S22KS6XSN2 225.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90N3P50KPAXSN 500.0KVA 400V 3PH 50HZ/60HZ 400V 3PH 50/60HZ
T90S3S50KS6XSF 500.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S50KS6XSN 500.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S65KS6XSN 650.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S75KS6XSN 750.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T901H1D0MWWW-C 1000.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T901H1D3MWWW-C 1330.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T901H1D5MWWW-C 1500.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T90S3S30KS6XSN 300.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T901H1D6MWWW-C 1660.0KVA 480V 3PH 60HZ 480V 3PH 60HZ
T901H2D0MWWW-C 2000.0KVA 480V 3PH 60HZ 480V 3PH 60HZ

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top