We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5000 Series 15 to 50kVA

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
In 1967, Toshiba introduced the world’s first large-capacity uninterruptible power system (200 kVA).

Today, Toshiba continues that tradition with the launch of the new industrial-duty 5000 Series uninterruptible power system.

The Toshiba Industrial 5000 Series double-conversion Uninterruptible Power System is available in two configurations: a three-phase in, single-phase out 3P1 Solution and an all-new NEMA 3R Solution.

All Toshiba 5000 Series models feature industrial rated components: transistors, contactors, and capacitors designed for a 20-year lifespan as well as self-contained surge protection devices.

Click here for 5000 Series UPS Press Release

Click here for 5000 Series UPS Video

5000 Series 3P1 (Indoor)

For industrial-grade applications, Toshiba offers the 5000 Series 3P1 Solution in a three-phase power input and single-phase power output configuration. The Toshiba 3P1 Solution is designed to push the boundaries of UPS performance standards in petrochemical, oil, and gas refineries. The 3P1 Solution provides a superior approach to the industrial electrical scheme with an integrated Maintenance Bypass Cabinet, mimic panel for touchscreen, and plant-style alarm indicators.

5000 Series N3R (Outdoor)

The Toshiba NEMA 3R Solution is ideal for harsh and dusty environments such as water/wastewater, mining, manufacturing, pipelines, and transportation hubs. The NEMA 3R Solution is available with or without integrated battery storage and accommodate three-phase power input and three-phase power output and utilizes all-IGBT architecture. The NEMA 3R rated enclosure is capable of withstanding operating temperatures from -10°C to 50°C.
Model
Power (KVA)
Input Voltage
Input Phase
Input Freq.
Output Voltage
Output Phase
Output Frequency
50P0K015KWAN 15.0KVA 480V 3PH 60Hz 120V 1PH 60HZ
50P0K030KWAN 30.0KVA 480V 3PH 60Hz 120V 1PH 60HZ
50P0K040KWAN 40.0KVA 480V 3PH 60Hz 120V 1PH 60HZ
50P0K050KWAN 50.0KVA 480V 3PH 60Hz 120V 1PH 60HZ
5CP0G020KWXK 20.0KVA 208V 3PH 50/60Hz 208V 3PH 50/60HZ
5CP0G030KWXK 30.0KVA 208V 3PH 50/60Hz 208V 3PH 50/60HZ
5CP0G020KCXC 20.0KVA 208V 3PH 50/60Hz 208V 3PH 50/60HZ
5CP0G030KCXC 30.0KVA 208V 3PH 50/60Hz 208V 3PH 50/60HZ

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top