We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Fractional

LF470

Related Information

The LF470 is a micro fractional detector designed to measure a small amount of fluid containing substance such as chemicals. The wetted materials for the LF470 are corrosion-resistant ceramic and platinum electrodes and are compatible with a wide range of fluids. The LF470 is a lightweight palm-sized detector and can be mounted with a LF602 converter. The lineup of LF470 are 2.5 mm (1/10"), 4 mm (1/6"), and 6 mm (1/4").

Product Image Gallery



Fractional

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top