We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Intelligent I/O Module

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

Loop Inputs/Outputs

Loop Inputs/Outputs List
Item LP03 LP04
Loop 1 (current output) 1 (pulse output)
AI 1 to 5 V 4ch
DI No-voltage contact: 3 ch
MV 4 to 20 mA 1ch Pulse width: 1 ch
AO 1 to 5 V 2ch
DO Open drain: 3 ch
Inter-channel insulation AI/O and DI/O insulated, AI/O and power source insulated

Analog Inputs

Analog inputs List
Item SAI01 SAI02 SAI03
ch 8 4 4
Input 1 to 5 V
±10 mV
±20 mV
±50 mV
±100 mV
±200 mV
±1 V
±5 V
Thermocouple: J,K,T,E,R,B
(with cold-point compensation)
1 to 5 V 1 to 5 V
(with distributor output)
Inter-channel insulation Non-insulated Insulated Insulated
Online swap Yes
24V current 50 mA 60 mA 300 mA
Accuracy (FS) ±0.1 % (mV/V)
±0.2 % (TC)
±0.1 % ±0.1 %

Thermocouple Inputs

Thermocouple Inputs List
Item STC01
Input J,K,T,E,R,B (with cold-point compensation)
Inter-channel insulation Non-insulated
Online swap Yes
24V current 70 mA
Accuracy (FS) ±0.2 %
IO bus rate 19.2 kbps

Resistance Temperature Detector Inputs

Resistance Temperature Detector Inputs List
Item STC01
ch 4
Input Pt100 (Type/range settable for each channel)
Inter-channel insulation Non-insulated
Online swap Yes
24V current 70 mA
Accuracy (FS) ±0.1 %
IO bus rate 19.2 kbps

Analog Outputs

Analog Outputs List
Item SAO01 SAO02
ch 8 4
Output 4 to 20 mA
Inter-channel insulation Non-insulated Insulated
Online swap Yes
24V current 300 mA 200 mA
Accuracy (FS) ±0.2 %

Pulse Inputs

Pulse Inputs List
Item SPI01
ch 4
Input No-voltage contact: Max50 Hz
Voltage: Max10 kHz
Inter-channel insulation Non-insulated
24V current 150 mA

Pulse Outputs

Pulse Outputs List
Item SPO01
ch 4
Output DC24 V to 100 mA
8-bit resolution
Inter-channel insulation Non-insulated
24V current 100 mA

Digital Inputs

Digital Inputs List
Item SDI01
ch 32
Input DC24 V to 5 mA
Inter-channel insulation Non-insulated
Online swap Yes
24V current 50 mA

Digital Outputs

Digital Outputs List
Item SDI01
ch 32
Output DC24 V to 100 mA
Inter-channel insulation Non-insulated
Online swap Yes
24V current 50 mA




Product Image Gallery

Intelligent I/O Module

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top