We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Flash Memory Server

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy

Up to 30 Channel Inputs/40 Channel Outputs with 60 TB of Secure Storage

  • Server platforms scalable from 1 TB to 60 TB
  • Real-Time, Direct-to-Air Video Server Design
  • Accurate Video Presets on Schedule
  • No Load Variations in Processing Speeds

PDF File [PDF File/3.2MB]

Outline

High Reliability

Flash Memory, IP Network, RAID
  • Flash Memory, IP Network, RAID
  • Solid-State and Maintenace-Free Recording Media
  • Latest 64 G Chip Sets
  • High-Speed 10/1 G LAN Interface
  • Rebuild Speed 3x Faster than HDD

Multi I/O, High Availability

High speed file interface
  • High-Speed File Interface
  • New Effective Workflow
  • Up to 30 × 800 Mbps Ports Simultaneously
  • Even Play Out of File Base Transfers
Multi I/O: Delivering excellent performance
  • Offering High I/O Capabilities
  • Concurrent Input/Output Operation
  • Simultaneous Real-Time Play, 40 ch Outputs

Open interface

VDCP, API, SEC NET-LAN
  • For Control, ON-AIR MAX FLASH™ Exposes its API as a General Interface as well as Supporting VDCP.

Energy Efficient, Compact

  • Low Power Consumption, Reduced by 40% Compared to Previous Models
  • Low Heat Dissipation using SLC 64 G Chips

Great Flexibility

0.25TB, 0.5TB, 1TB
  • Scale Storage from 1 TB to 60 TB
  • Available Memory Boards: 0.25 TB, 0.5 TB or 1 TB
CODECS, MXF
  • Supporting Latest Codec Formats: MPEG2 Long GOP/ ALL I and H.264 ALL I (AVC- Intra)
  • Supporting File Format: MXF OP1a
Up/Down Conversion features
  • High Quality Up/Down Conversions with Low Latency, Closed Caption & AFD Support, and Audio Transparency.

Reliable Hardware

  • Based on Proven Results for Large Capacity and High Bandwidth Environments, ON-AIR MAX FLASH™ uses the latest 64 G Chip Set and High-Speed 10/1 G LAN Interface
  • Monitor Wear Leveling and Erase Rewrites
  • Prevent Common Secular Wearing
  • FEC (Forward Error Correction)
  • Redundant Power Supplies
  • Unlike the competition, Toshiba has developed a flash memory controller that monitors the wear leveling and erase rewrites to prevent the common secular wearing as seen in most "other" SSD applications.
  • Toshiba also employs FEC (Forward error correction) to prevent any data write lost. Redundant power supplies are also included benefits.

Toshiba NAND type flash memory (* Size/shape characteristics may differ from actual image.) image

800 Mbps High Speed File Transfers

  • Toshiba's Original High-Speed Communication Platform, NPEngine™, offers High-Speed File Transfers
  • 30 ports × 800 Mbps for MXF and Other File Transfers

Power- and Space-Saving

  • Power Consumption Reduced by 40% Compared to Pevious Models
  • 64 G NAND Flash Chips Condensed onto Single Memory Boards
  • Low Power Design

To Top

Flexible Configuration

High flexibility

  • Three types of memory card sets are available to choose from: 0.25TB, 0.5TB, and 1TB
  • Hot swappable cards make it easy to expand I/O's and memory capacity. Add channels, formats and bandwidth as needed.
  • The system can be upgraded automatically by changing the configuration of the cards and software.

One Chassis Solution

  • Offering encoders, decoders, flash memory storage, controllers and system management, all in a single 5RU chassis. Minimizing chassis size, lowering power consumption, fewer internal cable connections, hot swappable, easy maintenance contribute to a greener footprint.

Free Slot Configuration

  • ON-AIR MAX FLASH™ has a free slot architecture. Up to any 16 cards can be installed into a single 5RU chassis. The card combination and slot location can be adjusted by user's request.

To Top

Multi-Channels High Performance Workflow

High-speed file transfer at 800Mbps that grows with ever needing requirements and change.

  • The ON-AIR MAX FLASH™ has 10 IP ports, each with 800Mbps of dedicated bandwidth for non- real - time fi le transfers. It also offers simultaneous I/O operation with 40ch of frame accurate real time baseband outputs ports.
  • Currently scaling at 60TB of flash memory storage.
  • ON-AIR MAX FLASH™ can adapt to customer's ever changing work flow, creating an architect that grows as requirements and needs grow.

The high-speed file transfer at 700Mbps that grows with ever needing requirements and change image

To Top

Multi-Codec/Format/Converter

  • ON-AIR MAX FLASH™ supports 1080i, 720p, 480i and 576i format for ingest and play out. (NTSC/PAL)
  • Internal Multi Converter (M/C) allow users to specify separate formats for each individual output ports. Back- to-back playout is available for different compression formats and/or different picture resolutions.
  • Supported codec formats are: MPEG2 Long GOP/ ALL I and H.264 ALL I (AVC- Intra)
  • Encoders and decoders support both these formats.
  • Closed Caption conversion, EIA-608/EIA-708 support.
  • AFD support.

To Top

Standard protocol and open platform API

Open control interface

ON-AIR MAX FLASH™ offers an open API over IP, allowing various MAM applications and 3rd party controllers to neatly tie into the ON-AIR MAX FLASH™ for more intricate workflows. Standard VDCP is also accepted.

Open control interface image

To Top

Application for ON-AIR MAX FLASH™

  • File management tool for ON-AIR MAX FLASH™
  • Play List/File Transfer/Delete command available from external PC
  • Traffice/Automation playlist compatible
  • Secondary event support
  • Based API (Application Program Interface)
  • Control via Ethernet LAN
  • API and VDCP compliant
  • SNMP and alarm log files.
  • As Run Log

Application image

To Top

Specification

Technical specifications list

In/Output Signal Format Video (NTSC/APL) HD-SDI: SMPTE292M 1080i/59.94Hz, 1080i/50Hz, 720P/59.94Hz, 720P/50Hz
SD-SDI: SMPTE259M 480i/59.94Hz, 576i/50Hz
Up/Down Conversion / Cross Conversion with Closed Caption, AFD, VANC, Ancillary Data Support
Audio Dolby Digital and Dolby E Passthrough
Discrete AES/EBU (SMPTE272M) : 16 inputs (8 pairs) on BNC (75Ω unbalanced)
Data Closed Caption (EIA-608, EIA-708)
Ancillary Data (VANC, VBI)
File MXF OP1a
Number of In/Output Baseband Input Min. 1 Channel/Max 30 Channels
Baseband Output Min. 2 Channel/Max 40 Channels
Compression format Video MPEG2 LONG GOP / I-frame only, AVC-Intra
Support Bit Rate HD: MPEG2 17.5 Mbps, 25 Mbps, 35 Mbps, 50 Mbps/AVC-Intra, 50 Mbps, 100 Mbps
SD: MPEG2 I-frame only 30 Mbps, 40 Mbps, 50 Mbps
AVC-Intra (H.264 I-frame only) User Selectable Bit Rate (HD :50/100 Mbps)
Audio Non-compressed PCM 24 Bit at 48 KHz
Dolby Digital and Dolby E Passthrough
Storage Storage Device SLC 64 Gbit Flash Memory
Selectable Memory Board 3 type : 0.25/0.5/1 TB (By Request)
Storage (per 5RU chassis) Maximum Storage Capacity in Standard 5RU: 8 TB (2 Memory Sets)
1 Memory Set is Consisting of 4 Memory Cards (5 Memory Cards are Necessary for RAID Option)
Minimum Storage Time i.e. 30hours@65Mbps
Maximun storage time i.e. 1000hours@65Mbps
Genlock Analog BB(Black Burst) BNC, 75Ω
Network interface I Gbps Ethernet FTP
File transfer speed: 30 Ports x 800 Mbps maximum
Ethernet for maintenance HTTP / SNMP
Control protocol API/Ethernet
RS-422/VDCP or Sony 9pin protocol
GPIO (8 GPIO lines configurable)

Chassis/Mechanical/Electrical specification list

Chassis 5RU 221(H) x 436(W) x 576(D) Free slot configuration
Power supply Power supply 100-240V 50Hz/60Hz
Hot Swappable
Power consumption depends on the configuration
Conditions Temperature 5 to 35 ℃

Toshiba Broadcasting & Network Systems offer an array of broadcasting solutions backed by the reliability and performance of the Toshiba brand. Product features include:

  • High Speed
  • Energy efficiency
  • Space saving

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top