We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

TE-H Series

LV SSS

Related Information

The TE-H Series incorporates Toshiba’s TE2 Series SSS into a heavy-duty enclosure that is ready to work right out-of-the-box. Expect the full benefits of reliable soft starting, unsurpassed motor/load protection, and control flexibility – all in one complete package that is readily stocked in many ratings. The standard TE-H packaged unit includes:


  • Type 12/4 Enclosure (21 to 600 A) or Type 12 Enclosure (690 to 1080 A)
  • Circuit Breaker with Door Operator (45 to 1080 A)
  • Fusible Disconnect Switch with Fuses (21 to 40 A)
  • Built-In Full HP Rated Bypass Contactor
  • 120 V Control Voltage (CPT Included)
  • Smart Door
  • Communications: RS485 Modbus RTU

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Submit
Processing...
Top Top