We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7006TCAL11E-C


Motor Model Details
Model Number 7006TCAL11E-C
Multiplier Symbol MXTAAM
Weight 9100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5812US
FORM ECKMW4
TYPE TIKK
Model Number 7006TCAL11E-C
NOM. EFF. 95.4
VOLTS 4000
Enclosure TEAAC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 105
NEMA -
Code H
kW 522
PF 75.1
S.RPM 1200
FLRPM 1191
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 681.1
Torques
Full Load (lb-ft): 3087
Locked Rotor: 205
Break Down: 295
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 95.6
3/4 Load: 95
1/2 Load: 93.5
Power Factor (%)
Full Load: 75.1
3/4 Load: 69.6
1/2 Load: 58.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top