We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

EQP Global® 840/841

Medium Voltage Motors

Related Information

The EQP Global 841 is an ideal solution for Oil & Gas, Mining & Minerals, Pulp & Paper, Water & Wastewater, Power & Utility, and Cements & Aggregates industries. The motor series horsepower ranges from 100 to 400 HP with speeds of 3600, 1800, 1200, or 900 RPM. Available in 2300/4000 V with a frequency of 60 Hz.

The EQP Global 841 medium voltage motors are CSA-certified for Class I, Division 2 hazardous areas and IEEE® 841 compliant. The motor series enclosures are Totally Enclosed Fan Cooled (TEFC) with labyrinth-sealed bearings resulting in a 100,000 hour L10 bearing lifespan. Temperature rise is Class B with Class F insulation. Toshiba medium voltage motors are some of the toughest motors in the market and meet the industry's ever-increasing need for improved energy conservation and product reliability.

Better Protection Against the Toughest Applications

  • IEEE 841 Nameplated
  • IP56 Degree of Protection
  • Modification Provisions Enable Customization with Industry Readily Available Supplied Parts
  • Cast Iron & Anti-Corrosive Design*
  • 0.005" Precision Foot Flatness
  • Typical Unfiltered Vibration Levels of 0.08 Inches/Second or Less (2, 4 & 6 pole) and 0.06 inches/second (8 pole)
  • Embedded 100 Ω Platinum Stator RTDs, Two per Phase
  • 120 V Low Watt Density Space Heaters, Each Terminated in an Auxiliary Box

*Meets IEEE 841 Standards

IEEE 841 IEEE 841 nameplated.

IP56 Degree of Protection

Non-contacting labyrinth seals on the DE & ODE provide increased moisture and dust protection.

Universal Components Modification provisions enable customization with industry readily available supplied parts.
Interchangeable Bearing Brackets Interchangeable C-Face and D-Flanges permit users to exchange brackets for application flexibility (2, 4 & 6 Pole)
Cast Iron & Anti-Corrosive Design* Cast iron frame & brackets with cast iron or fabricated steel terminal box(es) and fan cover ensure a high level of mechanical rigidity. Corrosion-resistant hardware, paint system, drain and breather provide high level of durability in severe duty environments.
Low Vibration* Motors are designed with precision unfiltered vibration velocity: 0.08 inches/second (2, 4 & 6 pole) and 0.06 inches/second (8 pole).
Foot Flatness* 0.005” precision foot flatness increases mechanical durability and allows for ease of installation.
Thermal Protection Embedded 100 Ω platinum stator RTDs, two per phase, along with 120 V low watt density space heaters, each terminated in an auxiliary box, help protect the motor’s insulation system from excessive heat, condensation, and unsafe operation.
Lamination Material C5 core plate lamination is designed for high temperature capabilities making the motor suitable for removal of windings with burnout oven temperatures of up to 750oF, facilitating motor repair and extending service life.
Motor/Drive & Motor/Starter Packages Engineered packages ensure a highly compatible system with an extended warranty for longer operational coverage.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
Product Family
1004XDAK41A-A 100 1800 TEFC S449T 60 2300/4000 High MV 841
1006XDAK41A-A 100 1200 TEFC S449T 60 2300/4000 High MV 841
1003XDAK41B-A 100 3600 TEFC S449TS 60 2300/4000 High MV 841
1254XDAK41A-A 125 1800 TEFC S449T 60 2300/4000 High MV 841
1256XDAK41A-A 125 1200 TEFC S449T 60 2300/4000 High MV 841
1258XDAK41A-A 125 900 TEFC S449T 60 2300/4000 High MV 841
1253XDAK41B-A 125 3600 TEFC S449TS 60 2300/4000 High MV 841
1506XDAK41A-A 150 1200 TEFC S449T 60 2300/4000 High MV 841
1504XDAK41A-A 150 1800 TEFC S449T 60 2300/4000 High MV 841
1508XDAK41A-A 150 900 TEFC S449T 60 2300/4000 High MV 841
1503XDAK41B-A 150 3600 TEFC S449TS 60 2300/4000 High MV 841
2008XSAL11E-A 200 900 TEFC 5011US 60 4000 High MV 840
2008XSAL11E-C 200 900 TEFC 5011US 60 4000 High MV 840
2004XDAK41A-A 200 1800 TEFC S449T 60 2300/4000 High MV 841
2006XDAK41A-A 200 1200 TEFC S449T 60 2300/4000 High MV 841
2008XDAK41A-A 200 900 TEFC S449T 60 2300/4000 High MV 841
2003XDAK41B-A 200 3600 TEFC S449TS 60 2300/4000 High MV 841
2508XSAL11E-A 250 900 TEFC 5011US 60 4000 High MV 840
2508XSAL11E-C 250 900 TEFC 5011US 60 4000 High MV 840
2506XSAL11E-AF 250 1200 TEFC 5011US 60 4000 High MV 840
2506XSAL11E-CF 250 1200 TEFC 5011US 60 4000 High MV 840
2504XDAK41A-A 250 1800 TEFC S449T 60 2300/4000 High MV 841
2506XDAK41A-A 250 1200 TEFC S449T 60 2300/4000 High MV 841
2503XDAK41B-A 250 3600 TEFC S449TS 60 2300/4000 High MV 841
2508XDAK41A-A 250 900 TEFC B449T 60 2300/4000 High MV 841
3008XDAK41A-A 300 900 TEFC B449T 60 2300/4000 High MV 841
3003XDAK41B-A 300 3600 TEFC B449TS 60 2300/4000 High MV 841
3008XSAL11E-A 300 900 TEFC 5011US 60 4000 High MV 840
3008XSAL11E-C 300 900 TEFC 5011US 60 4000 High MV 840
3004XSAL11E-AF 300 1800 TEFC 5011US 60 4000 High MV 840
3004XSAL11E-CF 300 1800 TEFC 5011US 60 4000 High MV 840
3006XSAL11E-A 300 1200 TEFC 5011US 60 4000 High MV 840
3006XSAL11E-C 300 1200 TEFC 5011US 60 4000 High MV 840
3004XDAK41A-A 300 1800 TEFC S449T 60 2300/4000 High MV 841
3006XDAK41A-A 300 1200 TEFC B449T 60 2300/4000 High MV 841
3504XDAK41A-A 350 1800 TEFC B449T 60 2300/4000 High MV 841
3506XDAK41A-A 350 1200 TEFC B449T 60 2300/4000 High MV 841
3503XDAK41B-A 350 3600 TEFC B449TS 60 2300/4000 High MV 841
3508XSAL11E-A 350 900 TEFC 5011US 60 4000 High MV 840
3508XSAL11E-C 350 900 TEFC 5011US 60 4000 High MV 840
3506XSAL11E-A 350 1200 TEFC 5011US 60 4000 High MV 840
3506XSAL11E-C 350 1200 TEFC 5011US 60 4000 High MV 840
3504XSAL11E-AF 350 1800 TEFC 5011US 60 4000 High MV 840
3504XSAL11E-CF 350 1800 TEFC 5011US 60 4000 High MV 840
3503XSAL11F-A 350 3600 TEFC 5011USS 60 4000 High MV 840
3503XSAL11F-C 350 3600 TEFC 5011USS 60 4000 High MV 840
4003XDAK41B-A 400 3600 TEFC B449TS 60 2300/4000 High MV 841
4003XSAL11F-C 400 3600 TEFC 5811USS 60 4000 High MV 840
4008XSAL11E-A 400 900 TEFC 5811US 60 4000 High MV 840
4008XSAL11E-C 400 900 TEFC 5811US 60 4000 High MV 840
4003XSAL11F-A 400 3600 TEFC 5011USS 60 4000 High MV 840
4004XSAL11E-A 400 1800 TEFC 5011US 60 4000 High MV 840
4004XSAL11E-C 400 1800 TEFC 5011US 60 4000 High MV 840
4006XSAL11E-A 400 1200 TEFC 5011US 60 4000 High MV 840
4006XSAL11E-C 400 1200 TEFC 5011US 60 4000 High MV 840
4004XDAK41A-A 400 1800 TEFC B449T 60 2300/4000 High MV 841
4503XSAL11F-C 450 3600 TEFC 5811USS 60 4000 High MV 840
4508XSAL11E-A 450 900 TEFC 5811US 60 4000 High MV 840
4508XSAL11E-C 450 900 TEFC 5811US 60 4000 High MV 840
4503XSAL11F-A 450 3600 TEFC 5011USS 60 4000 High MV 840
4504XSAL11E-A 450 1800 TEFC 5011US 60 4000 High MV 840
4504XSAL11E-C 450 1800 TEFC 5011US 60 4000 High MV 840
4506XSAL11E-A 450 1200 TEFC 5011US 60 4000 High MV 840
4506XSAL11E-C 450 1200 TEFC 5011US 60 4000 High MV 840
5003XSAL11F-A 500 3600 TEFC 5811USS 60 4000 High MV 840
5003XSAL11F-C 500 3600 TEFC 5811USS 60 4000 High MV 840
5006XSAL11E-A 500 1200 TEFC 5811US 60 4000 High MV 840
5006XSAL11E-C 500 1200 TEFC 5811US 60 4000 High MV 840
5008XSAL11E-A 500 900 TEFC 5811US 60 4000 High MV 840
5008XSAL11E-C 500 900 TEFC 5811US 60 4000 High MV 840
5004XSAL11E-A 500 1800 TEFC 5011US 60 4000 High MV 840
5004XSAL11E-C 500 1800 TEFC 5011US 60 4000 High MV 840

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top