We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3004FTAL11E-C


Motor Model Details
Model Number 3004FTAL11E-C
Multiplier Symbol MXTFCM
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5011US
FORM FBKW4
TYPE TIKK
Model Number 3004FTAL11E-C
NOM. EFF. 93
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 43
NEMA B
Code F
kW 224
PF 92.1
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 236.9
Torques
Full Load (lb-ft): 885
Locked Rotor: 175
Break Down: 265
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 93.1
3/4 Load: 92.9
1/2 Load: 91.8
Power Factor (%)
Full Load: 92.1
3/4 Load: 91.7
1/2 Load: 88.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top