We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M407WTQL11E-C


Motor Model Details
Model Number M407WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,000
Frame 6810US
FORM DCW4
TYPE TIKK
Model Number M407WTQL11E-C
NOM. EFF. 95.4
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 250
NEMA -
Code F
kW 1492
PF 90.2
S.RPM 1200
FLRPM 1188
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1600.2
Torques
Full Load (lb-ft): 8842
Locked Rotor: 150
Break Down: 215
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.5
3/4 Load: 94.5
1/2 Load: 95.3
Power Factor (%)
Full Load: 90.2
3/4 Load: 84.6
1/2 Load: 89

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top