We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M353WTAL11F-C


Motor Model Details
Model Number M353WTAL11F-C
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,750
Frame 5811/12USS
FORM DCKW4
TYPE TIKE
Model Number M353WTAL11F-C
NOM. EFF. 95.6
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 208
NEMA -
Code G
kW 1306
PF 91
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1494
Torques
Full Load (lb-ft): 2571
Locked Rotor: 135
Break Down: 345
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 96
3/4 Load: 94.7
1/2 Load: 95.6
Power Factor (%)
Full Load: 91
3/4 Load: 81.1
1/2 Load: 88.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top