We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M255WTAL11E-C


Motor Model Details
Model Number M255WTAL11E-C
Multiplier Symbol MXTWP2
Weight 7800 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,250
Frame 5811/12US
FORM DCKW4
TYPE TIKE
Model Number M255WTAL11E-C
NOM. EFF. 97.1
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 96.8
Frequency 60 Hz
FLAMPS 156
NEMA -
Code E
kW 933
PF 88.9
S.RPM 1800
FLRPM 1786
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 887.83
Torques
Full Load (lb-ft): 3676
Locked Rotor: 120
Break Down: 260
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 97
3/4 Load: 96.6
1/2 Load: 97
Power Factor (%)
Full Load: 88.9
3/4 Load: 80.4
1/2 Load: 86.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top