We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

9003WTAL11F-A


Motor Model Details
Model Number 9003WTAL11F-A
Multiplier Symbol MXTWP2
Weight 6941 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 900
Frame 5811/12USS
FORM DCKW4
TYPE TIKK
Model Number 9003WTAL11F-A
NOM. EFF. 95.4
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 114
NEMA -
Code G
kW 671
PF 89.4
S.RPM 3600
FLRPM 3565
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 755.4
Torques
Full Load (lb-ft): 1326
Locked Rotor: 130
Break Down: 240
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 95.4
3/4 Load: 94
1/2 Load: 95
Power Factor (%)
Full Load: 89.4
3/4 Load: 82.5
1/2 Load: 87.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top