We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8006WTAL11E-C


Motor Model Details
Model Number 8006WTAL11E-C
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5811/12US
FORM DCKW4
TYPE TIKE
Model Number 8006WTAL11E-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 108
NEMA -
Code F
kW 597
PF 83.2
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 620.01
Torques
Full Load (lb-ft): 3531
Locked Rotor: 125
Break Down: 280
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 95.9
3/4 Load: 94.8
1/2 Load: 95.7
Power Factor (%)
Full Load: 83.2
3/4 Load: 68.2
1/2 Load: 78.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top