We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6006WTAL11E-C


Motor Model Details
Model Number 6006WTAL11E-C
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 6006WTAL11E-C
NOM. EFF. 93
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 86
NEMA -
Code G
kW 448
PF 81
S.RPM 1200
FLRPM 1176
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 534.2
Torques
Full Load (lb-ft): 2680
Locked Rotor: 150
Break Down: 205
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 93.4
3/4 Load: 92.9
1/2 Load: 93.5
Power Factor (%)
Full Load: 81
3/4 Load: 67.5
1/2 Load: 77

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top