We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

6004WTAK11E-A


Motor Model Details
Model Number 6004WTAK11E-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5011/12US
FORM DCKW4
TYPE TIKK
Model Number 6004WTAK11E-A
NOM. EFF. 93.6
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 80
NEMA -
Code F
kW 448
PF 86.9
S.RPM 1800
FLRPM 1769
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 479
Torques
Full Load (lb-ft): 1781
Locked Rotor: 150
Break Down: 275
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 93.7
3/4 Load: 93.2
1/2 Load: 93.8
Power Factor (%)
Full Load: 86.9
3/4 Load: 75.4
1/2 Load: 83.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top