We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5008WTAL11E-C


Motor Model Details
Model Number 5008WTAL11E-C
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811/12US
FORM DCKW4
TYPE TIKE
Model Number 5008WTAL11E-C
NOM. EFF. 95.4
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 69
NEMA -
Code F
kW 373
PF 82
S.RPM 900
FLRPM 893
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 384.12
Torques
Full Load (lb-ft): 2941
Locked Rotor: 145
Break Down: 270
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 95.6
3/4 Load: 94.4
1/2 Load: 95.4
Power Factor (%)
Full Load: 82
3/4 Load: 66.4
1/2 Load: 77.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top