We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5008WTAL11E-A


Motor Model Details
Model Number 5008WTAL11E-A
Multiplier Symbol MXTWP2
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5811/12US
FORM DCKW4
TYPE TIKK
Model Number 5008WTAL11E-A
NOM. EFF. 93.6
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 75
NEMA -
Code G
kW 373
PF 76.5
S.RPM 900
FLRPM 885
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 426
Torques
Full Load (lb-ft): 2967
Locked Rotor: 150
Break Down: 240
Bearings
Drive End: 6326C3
Opposite Drive End: 6326C3 INS
Efficiency (%)
Full Load: 93.9
3/4 Load: 93.1
1/2 Load: 93.9
Power Factor (%)
Full Load: 76.5
3/4 Load: 61.2
1/2 Load: 71.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top