We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5006WTAK11E-C


Motor Model Details
Model Number 5006WTAK11E-C
Multiplier Symbol MXTWP2
Weight 5295 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011/12US
FORM DCKW4
TYPE TIKE
Model Number 5006WTAK11E-C
NOM. EFF. 94.5
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 75
NEMA -
Code H
kW 373
PF 76.6
S.RPM 1200
FLRPM 1185
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 466
Torques
Full Load (lb-ft): 2216
Locked Rotor: 185
Break Down: 360
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 94.5
3/4 Load: 93.6
1/2 Load: 94.4
Power Factor (%)
Full Load: 76.6
3/4 Load: 63.3
1/2 Load: 72.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top