We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4506WTAK11E-A


Motor Model Details
Model Number 4506WTAK11E-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5011/12US
FORM DCKW4
TYPE TIKK
Model Number 4506WTAK11E-A
NOM. EFF. 93.6
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 65
NEMA -
Code H
kW 336
PF 79.7
S.RPM 1200
FLRPM 1178
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 451.5
Torques
Full Load (lb-ft): 2006
Locked Rotor: 170
Break Down: 305
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 93.6
3/4 Load: 92.5
1/2 Load: 93.5
Power Factor (%)
Full Load: 79.7
3/4 Load: 64.5
1/2 Load: 74.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top