We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

8004WPAK11E-A


Motor Model Details
Model Number 8004WPAK11E-A
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 5012US
FORM DCKW4
TYPE TIKE
Model Number 8004WPAK11E-A
NOM. EFF. 94.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 102
NEMA -
Code H
kW 597
PF 88.9
S.RPM 1800
FLRPM 1778
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 751.5
Torques
Full Load (lb-ft): 2363
Locked Rotor: 170
Break Down: 320
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 94.6
3/4 Load: 94.6
1/2 Load: 94.1
Power Factor (%)
Full Load: 88.9
3/4 Load: 85.2
1/2 Load: 76.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top