We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003WPAK11F-C


Motor Model Details
Model Number 5003WPAK11F-C
Multiplier Symbol MXTWP1
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5012USS
FORM DCKW4
TYPE TIKK
Model Number 5003WPAK11F-C
NOM. EFF. 93.9
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 66
NEMA B
Code F
kW 373
PF 86.7
S.RPM 3600
FLRPM 3560
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 376.1
Torques
Full Load (lb-ft): 738
Locked Rotor: 110
Break Down: 250
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 93.9
3/4 Load: 93.6
1/2 Load: 92.6
Power Factor (%)
Full Load: 86.7
3/4 Load: 84.4
1/2 Load: 78

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top