We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y156DPSA31A-P


Motor Model Details
Model Number Y156DPSA31A-P
Multiplier Symbol MCTDPP
Weight 93 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 182T
FORM DBK1
TYPE IK
Model Number Y156DPSA31A-P
NOM. EFF. 86.5
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 5.2/2.6
NEMA B
Code M
kW
PF 59.5
S.RPM 1200
FLRPM 1175
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 20
Torques
Full Load (lb-ft): 6.7
Locked Rotor: 505
Break Down: 440
Bearings
Drive End: 6207ZZ
Opposite Drive End: 6206ZZ
Efficiency (%)
Full Load: 86.5
3/4 Load: 86.4
1/2 Load: 82.8
Power Factor (%)
Full Load: 59.5
3/4 Load: 40
1/2 Load: 86.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top