We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F4506VLF4OM


Motor Model Details
Model Number F4506VLF4OM
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 509UZ
FORM VBK1
TYPE TIKK
Model Number F4506VLF4OM
NOM. EFF. 95.5
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 520.9
NEMA -
Code G
kW 336
PF 84.7
S.RPM 1200
FLRPM 1182
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3405.1
Torques
Full Load (lb-ft): 2000
Locked Rotor: 225
Break Down: 280
Bearings
Drive End: NU2228C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.5
3/4 Load: 95.5
1/2 Load: 95
Power Factor (%)
Full Load: 84.7
3/4 Load: 337.5
1/2 Load: 225

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top