We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F2506VLF3JF


Motor Model Details
Model Number F2506VLF3JF
Multiplier Symbol MXTDPM
Weight 4000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 505US
FORM VCK4
TYPE TIKK
Model Number F2506VLF3JF
NOM. EFF. 92.4
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 66.9/37
NEMA A
Code H
kW 187
PF 75
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 224
Torques
Full Load (lb-ft): 1113
Locked Rotor: 175
Break Down: 240
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 93.2
3/4 Load: 93
1/2 Load: 91.6
Power Factor (%)
Full Load: 75
3/4 Load: 69
1/2 Load: 57.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top