We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F2004VLF3JF


Motor Model Details
Model Number F2004VLF3JF
Multiplier Symbol MXTDPM
Weight 3500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 200
Frame 445T
FORM VCK4
TYPE TIKK
Model Number F2004VLF3JF
NOM. EFF. 93.6
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 52.5/29
NEMA A
Code H
kW 149
PF 78.5
S.RPM 1800
FLRPM 1800
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 181
Torques
Full Load (lb-ft): 584
Locked Rotor: 205
Break Down: 265
Bearings
Drive End: 6318C3
Opposite Drive End: 6318C3
Efficiency (%)
Full Load: 93.6
3/4 Load: 92.7
1/2 Load: 90.6
Power Factor (%)
Full Load: 78.5
3/4 Load: 72.5
1/2 Load: 61

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top