We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3502VLG3OMH


Motor Model Details
Model Number B3502VLG3OMH
Multiplier Symbol MXTDPP
Weight 2012 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 447TS
FORM VCK1
TYPE TKKH
Model Number B3502VLG3OMH
NOM. EFF. 96.2
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 302
NEMA B
Code G
kW 261
PF 89.9
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2040
Torques
Full Load (lb-ft): 514
Locked Rotor: 235
Break Down: 350
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 96.2
3/4 Load: 96.3
1/2 Load: 95.9
Power Factor (%)
Full Load: 89.9
3/4 Load: 83.2
1/2 Load: 88.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top