We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1502VLG3OSH


Motor Model Details
Model Number B1502VLG3OSH
Multiplier Symbol MXTDPP
Weight 1213 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame 405TS
FORM VCK1
TYPE TKKH
Model Number B1502VLG3OSH
NOM. EFF. 95.8
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 132
NEMA B
Code G
kW 111.9
PF 89
S.RPM 3600
FLRPM 3572
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 868
Torques
Full Load (lb-ft): 221
Locked Rotor: 150
Break Down: 255
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.9
1/2 Load: 95.3
Power Factor (%)
Full Load: 89
3/4 Load: 83.1
1/2 Load: 87.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top