We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0404DPSC31A-P


Motor Model Details
Model Number 0404DPSC31A-P
Multiplier Symbol MCTDPP
Weight 549 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 324T
FORM VBK1
TYPE TIKK
Model Number 0404DPSC31A-P
NOM. EFF. 94.1
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 39
NEMA B
Code H
kW
PF 82.5
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 232
Torques
Full Load (lb-ft): 118.0247191
Locked Rotor: 190
Break Down: 250
Bearings
Drive End: 6312
Opposite Drive End: 6212
Efficiency (%)
Full Load: 94.1
3/4 Load: 94.3
1/2 Load: 93
Power Factor (%)
Full Load: 82.5
3/4 Load: 72.5
1/2 Load: 94.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top