We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0252DPSC31A-P


Motor Model Details
Model Number 0252DPSC31A-P
Multiplier Symbol MCTDPP
Weight 300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 25
Frame 256T
FORM DCK1
TYPE TIKK
Model Number 0252DPSC31A-P
NOM. EFF. 91.7
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 23.2
NEMA B
Code J
kW
PF 90.5
S.RPM 3600
FLRPM 3540
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 205.6
Torques
Full Load (lb-ft): 37.0911017
Locked Rotor: 290
Break Down: 300
Bearings
Drive End: 6310ZZ
Opposite Drive End: 6208ZZ
Efficiency (%)
Full Load: 91.7
3/4 Load: 92.4
1/2 Load: 91.7
Power Factor (%)
Full Load: 90.5
3/4 Load: 84
1/2 Load: 92.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top