We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0154DPSA31A-P


Motor Model Details
Model Number 0154DPSA31A-P
Multiplier Symbol MCTDPP
Weight 254 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 254T
FORM DBK1
TYPE IKK
Model Number 0154DPSA31A-P
NOM. EFF. 93
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 38.2/19.1
NEMA B
Code G
kW
PF 80.5
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 116.5
Torques
Full Load (lb-ft): 44.5
Locked Rotor: 305
Break Down: 270
Bearings
Drive End: 6310ZZ
Opposite Drive End: 6208ZZ
Efficiency (%)
Full Load: 93
3/4 Load: 93.1
1/2 Load: 92
Power Factor (%)
Full Load: 80.5
3/4 Load: 67
1/2 Load: 93.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top