We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

MTX2®-15 Outdoor

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
Reduce your operating costs and calculate the savings on your system Click the App to Download and Install
 Toshiba Energy Savings Estimator Toshiba Energy Savings Estimator
Toshiba Energy Savings Estimator Download and Install Toshiba Energy Savings Estimator








Toshiba Harmonics Estimator Download and Install Toshiba Harmonics Estimator








Toshiba’s second-generation UL Type 3R/4/4X outdoor medium voltage adjustable speed drive is an innovative outdoor ASD offering. The MTX2-15 drive design offers removable power modules for improved MTTR as well as totally-enclosed cooling system, making the MTX2-15 one of the toughest medium voltage drives constructed for extreme environmental conditions.

Lower Cost of Ownership

Outdoor design eliminates the cost of integrating drives into buildings. Eliminating the need for building air conditioning units provides savings in operational budgets.

Extreme Operating Conditions

Innovative totally-enclosed heating and cooling design with cabinet enclosure allows for drive operation in temperatures ranging from -45°C to 50°C. Available with UL Type3R/4/4X enclosure for protection against ice, rain windblown dust or corrosion.

Removable Power Modules

Design allows for removal of power modules for maintenance or repairs. Each module contains cooling system, IGBTs and DC bus capacitors, which helps to reduce spare parts inventory needs.

Integrated Isolation Transformer

Phase shifting transformer reduces overall harmonics to meet or exceed IEEE® 519-2014 standards. Integral transformer simplifies design and reduces overall footprint.

Input Control Disconnect Section

Disconnect section helps improve safety with pad-lockable input disconnect switch interlocked with a vacuum contactor. A viewing window allows verification of switch in disconnect position, helping to ensure safe access.








Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top