We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0108SDSR41A-P


Motor Model Details
Model Number 0108SDSR41A-P
Multiplier Symbol MTPFCP
Weight 443 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 284T
FORM FCK1
TYPE IKKH
Model Number 0108SDSR41A-P
NOM. EFF. 89.5
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 29/14.5
NEMA B
Code F
kW
PF 72.7
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 64
Torques
Full Load (lb-ft): 60
Locked Rotor: 195
Break Down: 200
Bearings
Drive End: 6310ZC3
Opposite Drive End: 6310ZC3
Efficiency (%)
Full Load: 89.5
3/4 Load: 89.6
1/2 Load: 88.1
Power Factor (%)
Full Load: 72.7
3/4 Load: 66.2
1/2 Load: 54.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top