We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0102SDSC42A-P


Motor Model Details
Model Number 0102SDSC42A-P
Multiplier Symbol MTPFCP
Weight 198 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 215TC
FORM FCKL1
TYPE IKH
Model Number 0102SDSC42A-P
NOM. EFF. 90.2
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 88.5
Frequency 60 Hz
FLAMPS 10
NEMA B
Code G
kW 7.5
PF 89.4
S.RPM 3600
FLRPM 3510
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 63
Torques
Full Load (lb-ft): 15
Locked Rotor: 265
Break Down: 355
Bearings
Drive End: 6308ZZC3
Opposite Drive End: 6308ZZC3
Efficiency (%)
Full Load: 91.7
3/4 Load: 91.2
1/2 Load: 89.3
Power Factor (%)
Full Load: 89.4
3/4 Load: 81.3
1/2 Load: 87.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top