We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0022SDSC41A-P


Motor Model Details
Model Number 0022SDSC41A-P
Multiplier Symbol MTPFCP
Weight 60 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 145T
FORM FCK1
TYPE IKH
Model Number 0022SDSC41A-P
NOM. EFF. 85.5
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 82.5
Frequency 60 Hz
FLAMPS 2.1
NEMA B
Code K
kW 1.5
PF 84.8
S.RPM 3600
FLRPM 3490
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 18
Torques
Full Load (lb-ft): 3.01
Locked Rotor: 285
Break Down: 370
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 85.5
3/4 Load: 85
1/2 Load: 82.3
Power Factor (%)
Full Load: 73.2
3/4 Load: 79.9
1/2 Load: 69.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top