We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1002YLG3USH


Motor Model Details
Model Number B1002YLG3USH
Multiplier Symbol MXTXPP
Weight 1569 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 100
Frame 405TS
FORM FCK1XX
TYPE TKKH
Model Number B1002YLG3USH
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 112
NEMA B
Code G
kW 74.6
PF 87.8
S.RPM 3600
FLRPM 3555
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 725
Torques
Full Load (lb-ft): 148
Locked Rotor: 215
Break Down: 255
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95
3/4 Load: 95
1/2 Load: 94.8
Power Factor (%)
Full Load: 87.8
3/4 Load: 81
1/2 Load: 86.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top