We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0204XPEA41A-P


Motor Model Details
Model Number 0204XPEA41A-P
Multiplier Symbol MTPXPP
Weight 422 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 256T
FORM FBK1XX
TYPE TKKH
Model Number 0204XPEA41A-P
NOM. EFF. 93
VOLTS 230/460
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 50/25
NEMA B
Code G
kW 14.9
PF 81
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 145
Torques
Full Load (lb-ft): 59.3
Locked Rotor: 250
Break Down: 280
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 93.3
3/4 Load: 92.6
1/2 Load: 90.7
Power Factor (%)
Full Load: 81
3/4 Load: 70.4
1/2 Load: 78.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top