We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

EQP Global® 841

Efficiency, Quality & Performance (EQP) - The EQP Global 841 motor series is Toshiba's next-generation NEMA Premium® efficiency motor series.

Related Information

Industrial motors from Toshiba offer the highest efficiency and torque ratings along with the lowest vibration ratings in the low voltage motor industry. NEMA Premium® Efficient Motors including Premium efficiency motor series 460V motors and NEMA motors meet the petrochemical industry standards and maintain high quality at an efficient level.

The EQP Global 841 specifically addresses the needs of the petrochemical industry, where premium performance and reliability are imperative. Building on over 20 years of success with our EQPIII motor series, the EQP Global 841 features design enhancements on the rotor, frame, brackets, fan, and bearings.

This cutting-edge motor product line is designed to meet or exceed the competitive demands of the global market, as well as the requirements of the Energy Independence & Security Act of 2007 (EISA), while maintaining the high reliability and quality expected from Toshiba.

Oversized Bearings The majority of motor failures are bearing-related. Toshiba uses over-sized, 300 series bearings on both the drive end and non-drive end. Oversized bearings allow the EQP Global series motors to last up to ten times longer than motors built with smaller bearings.

Low Vibration

The EQP Global series exceeds applicable NEMA® vibration limits, which preserves the mechanical integrity of the motor and bearings, extending the life of the motor.

Heavy Duty Construction The EQP Global series has a robust cast iron design to increase stability and eliminate common mechanical failures. The durable construction includes increased ribbing in the end bells, maximum surface area at connection points, and deep bearing pockets.
Insulation with Wide Thermal Capability By incorporating Class H insulation materials in its winding designs, the EQP Global series motors have increased thermal protection. Additionally, these motors operate with very low temperature rise at rated conditions, giving them a wide thermal margin and extended motor life. The life of the insulation doubles for every 10 degrees run below the insulation rating.
C-5 Rated Inter-Lamination Material The EQP Global series uses C5-rated thermal materials on its stator and rotor laminations, that can withstand burnout temperatures over 1000°F. The C5-rated thermal materials provide increased thermal efficiencies and excellent rewind ability characteristics.
High Torque Output The EQP Global series motors meet or exceed NEMA® Design B torque levels. High torque designs prevent motors from stalling under heavy loaded applications and electrical problems such as voltage sags.
Optimized for Adjustable Speed Drive (ASD) Use When a motor is run on an ASD, its windings need to be able to withstand sharp voltage spikes coming from the ASD. These spikes can cause winding damage to under-protected motors. The EQP Global series motors have capability to withstand 2000 V in 0.1 μs spikes, protecting them against harm from ASDs causing other motors to fail.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
TYPE
3/46XDSB44A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
3/46XDSC44A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
3/46XDSB41A-P 0.75 1200 TEFC 143T 60 460 NEMA PREMIUM Standard Footed
3/46XDSC41A-P 0.75 1200 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
3/48XDSB41A-P 0.75 900 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
3/48XDSC41A-P 0.75 900 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
3/46XDSB42A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
3/46XDSB47A-P 0.75 1200 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
3/46XDSC42A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
3/46XDSC47A-P 0.75 1200 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0014XDSB44A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
0014XDSC44A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
0016XDSB44A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0016XDSC44A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0014XDSB41A-P 1 1800 TEFC 143T 60 460 NEMA PREMIUM Standard Footed
0014XDSC41A-P 1 1800 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
0016XDSB41A-P 1 1200 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0016XDSC41A-P 1 1200 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0014XDSC42A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0014XDSC47A-P 1 1800 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
0016XDSB42A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0016XDSB47A-P 1 1200 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0016XDSC42A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0016XDSC47A-P 1 1200 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0018XDSB41A-P 1 900 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0018XDSC41A-P 1 900 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0014XDSB42A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
0014XDSB47A-P 1 1800 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
Y152XDSB44A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footless
Y152XDSC44A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footless
Y154XDSB44A-P 1.5 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
Y154XDSC44A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
Y156XDSB44A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
Y156XDSC44A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
Y156XDSC42A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y156XDSC47A-P 1.5 1200 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
Y156XDSB41A-P 1.5 1200 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
Y156XDSC41A-P 1.5 1200 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
Y152XDSB41A-P 1.5 3600 TEFC 143T 60 460 NEMA PREMIUM Standard Footed
Y152XDSC41A-P 1.5 3600 TEFC 143T 60 575 NEMA PREMIUM Standard Footed
Y154XDSB41A-P 1.5 1800 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
Y154XDSC41A-P 1.5 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
Y156XDSB42A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
Y156XDSB47A-P 1.5 1200 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
Y152XDSB42A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
Y152XDSB47A-P 1.5 3600 TEFC 143TC 60 460 NEMA PREMIUM C-Face Footed
Y152XDSC42A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y152XDSC47A-P 1.5 3600 TEFC 143TC 60 575 NEMA PREMIUM C-Face Footed
Y154XDSB42A-P 1.5 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
Y154XDSB47A-P 1.5 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
Y154XDSC42A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y154XDSC47A-P 1.5 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
Y158XDSB41A-P 1.5 900 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
Y158XDSC41A-P 1.5 900 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0024XDSC44A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0026XDSB44A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0026XDSC44A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0022XDSB44A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0022XDSC44A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footless
0024XDSB44A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footless
0026XDSC41A-P 2 1200 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0022XDSB42A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0022XDSB47A-P 2 3600 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0022XDSC42A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022XDSC47A-P 2 3600 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0022XDSB41A-P 2 3600 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0022XDSC41A-P 2 3600 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0024XDSB41A-P 2 1800 TEFC 145T 60 460 NEMA PREMIUM Standard Footed
0024XDSC41A-P 2 1800 TEFC 145T 60 575 NEMA PREMIUM Standard Footed
0026XDSB41A-P 2 1200 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0024XDSB42A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0024XDSB47A-P 2 1800 TEFC 145TC 60 460 NEMA PREMIUM C-Face Footed
0024XDSC42A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0024XDSC47A-P 2 1800 TEFC 145TC 60 575 NEMA PREMIUM C-Face Footed
0026XDSB42A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0026XDSB47A-P 2 1200 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0026XDSC42A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0026XDSC47A-P 2 1200 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0028XDSB41A-P 2 900 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
0028XDSC41A-P 2 900 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0032XDSB44A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
0032XDSC44A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0034XDSB44A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footless
0034XDSC44A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footless
0036XDSB44A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
0036XDSC44A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
0034XDSB47A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0034XDSC42A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0034XDSC47A-P 3 1800 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0036XDSB42A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
0036XDSB47A-P 3 1200 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
0036XDSC42A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0036XDSC47A-P 3 1200 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
0032XDSB41A-P 3 3600 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0032XDSC41A-P 3 3600 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0034XDSB41A-P 3 1800 TEFC 182T 60 460 NEMA PREMIUM Standard Footed
0034XDSC41A-P 3 1800 TEFC 182T 60 575 NEMA PREMIUM Standard Footed
0036XDSB41A-P 3 1200 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
0036XDSC41A-P 3 1200 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
0032XDSB42A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0032XDSB47A-P 3 3600 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0032XDSC42A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0032XDSC47A-P 3 3600 TEFC 182TC 60 575 NEMA PREMIUM C-Face Footed
0034XDSB42A-P 3 1800 TEFC 182TC 60 460 NEMA PREMIUM C-Face Footed
0038XDSB41A-P 3 900 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0038XDSC41A-P 3 900 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0052XDSB44A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0052XDSC44A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0054XDSB44A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footless
0054XDSC44A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footless
0056XDSB44A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0056XDSC44A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0052XDSB42A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0052XDSB47A-P 5 3600 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0052XDSC42A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0052XDSB41A-P 5 3600 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0052XDSC41A-P 5 3600 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0054XDSB41A-P 5 1800 TEFC 184T 60 460 NEMA PREMIUM Standard Footed
0054XDSC41A-P 5 1800 TEFC 184T 60 575 NEMA PREMIUM Standard Footed
0056XDSB41A-P 5 1200 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0056XDSC41A-P 5 1200 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0052XDSC47A-P 5 3600 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054XDSB42A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0054XDSB47A-P 5 1800 TEFC 184TC 60 460 NEMA PREMIUM C-Face Footed
0054XDSC42A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0054XDSC47A-P 5 1800 TEFC 184TC 60 575 NEMA PREMIUM C-Face Footed
0056XDSB42A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0056XDSB47A-P 5 1200 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0056XDSC42A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0056XDSC47A-P 5 1200 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0058XDSB41A-P 5 900 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0058XDSC41A-P 5 900 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y752XDSB44A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
Y752XDSC44A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y754XDSB44A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footless
Y754XDSC44A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footless
Y756XDSB44A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
Y756XDSC44A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
Y752XDSB42A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y752XDSB47A-P 7.5 3600 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y752XDSC42A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y752XDSB41A-P 7.5 3600 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
Y752XDSC41A-P 7.5 3600 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y754XDSB41A-P 7.5 1800 TEFC 213T 60 460 NEMA PREMIUM Standard Footed
Y754XDSC41A-P 7.5 1800 TEFC 213T 60 575 NEMA PREMIUM Standard Footed
Y756XDSB41A-P 7.5 1200 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
Y756XDSC41A-P 7.5 1200 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
Y754XDSC42A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754XDSC47A-P 7.5 1800 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y756XDSB42A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
Y756XDSB47A-P 7.5 1200 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
Y756XDSC42A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
Y756XDSC47A-P 7.5 1200 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
Y752XDSC47A-P 7.5 3600 TEFC 213TC 60 575 NEMA PREMIUM C-Face Footed
Y754XDSB42A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y754XDSB47A-P 7.5 1800 TEFC 213TC 60 460 NEMA PREMIUM C-Face Footed
Y758XDSB41A-P 7.5 900 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
Y758XDSC41A-P 7.5 900 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0102XDSB44A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0102XDSC44A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0104XDSB44A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footless
0104XDSC44A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footless
0106XDSB44A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0106XDSC44A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0106XDSB41A-P 10 1200 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0106XDSC41A-P 10 1200 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0104XDSC41A-P 10 1800 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0102XDSB41A-P 10 3600 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0102XDSC41A-P 10 3600 TEFC 215T 60 575 NEMA PREMIUM Standard Footed
0104XDSB41A-P 10 1800 TEFC 215T 60 460 NEMA PREMIUM Standard Footed
0102XDSB42A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0102XDSB47A-P 10 3600 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0102XDSC42A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0102XDSC47A-P 10 3600 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104XDSB42A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0104XDSB47A-P 10 1800 TEFC 215TC 60 460 NEMA PREMIUM C-Face Footed
0104XDSC42A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0104XDSC47A-P 10 1800 TEFC 215TC 60 575 NEMA PREMIUM C-Face Footed
0106XDSB42A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0106XDSB47A-P 10 1200 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0106XDSC42A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0106XDSC47A-P 10 1200 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0108XDSB41A-P 10 900 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0108XDSC41A-P 10 900 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0152XDSB44A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
0152XDSC44A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0154XDSB44A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footless
0154XDSC44A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footless
0156XDSB44A-P 15 1200 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footless
0156XDSC44A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0152XDSB41A-P 15 3600 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0152XDSC41A-P 15 3600 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0154XDSB41A-P 15 1800 TEFC 254T 60 460 NEMA PREMIUM Standard Footed
0154XDSC41A-P 15 1800 TEFC 254T 60 575 NEMA PREMIUM Standard Footed
0156XDSB41A-P 15 1200 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0156XDSC41A-P 15 1200 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0152XDSB42A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0158XDSB41A-P 15 900 TEFC 286T 60 460 NEMA PREMIUM Standard Footed
0158XDSC41A-P 15 900 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0152XDSB47A-P 15 3600 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0152XDSC42A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0152XDSC47A-P 15 3600 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0154XDSB42A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0154XDSB47A-P 15 1800 TEFC 254TC 60 460 NEMA PREMIUM C-Face Footed
0154XDSC42A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0154XDSC47A-P 15 1800 TEFC 254TC 60 575 NEMA PREMIUM C-Face Footed
0156XDSB42A-P 15 1200 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footed
0156XDSC42A-P 15 1200 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0202XDSB44A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0202XDSC44A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0204XDSB44A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footless
0204XDSC44A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footless
0206XDSB44A-P 20 1200 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footless
0206XDSC44A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0202XDSB41A-P 20 3600 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0202XDSC41A-P 20 3600 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0204XDSB41A-P 20 1800 TEFC 256T 60 460 NEMA PREMIUM Standard Footed
0204XDSC41A-P 20 1800 TEFC 256T 60 575 NEMA PREMIUM Standard Footed
0206XDSB41A-P 20 1200 TEFC 286T 60 460 NEMA PREMIUM Standard Footed
0206XDSC41A-P 20 1200 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0204XDSB42A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0204XDSB47A-P 20 1800 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0204XDSC42A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0204XDSC47A-P 20 1800 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0206XDSB42A-P 20 1200 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footed
0206XDSC42A-P 20 1200 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0208XDSB41A-P 20 900 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0208XDSC41A-P 20 900 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0202XDSB42A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0202XDSB47A-P 20 3600 TEFC 256TC 60 460 NEMA PREMIUM C-Face Footed
0202XDSC42A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0202XDSC47A-P 20 3600 TEFC 256TC 60 575 NEMA PREMIUM C-Face Footed
0252XDSB44B-P 25 3600 TEFC 284TSC 60 460 NEMA PREMIUM C-Face Footless
0252XDSC44B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footless
0254XDSB44A-P 25 1800 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footless
0254XDSC44A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footless
0256XDSB44A-P 25 1200 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footless
0256XDSC44A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0252XDSB41B-P 25 3600 TEFC 284TS 60 460 NEMA PREMIUM Standard Footed
0252XDSC41B-P 25 3600 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0254XDSB41A-P 25 1800 TEFC 284T 60 460 NEMA PREMIUM Standard Footed
0254XDSC41A-P 25 1800 TEFC 284T 60 575 NEMA PREMIUM Standard Footed
0256XDSB41A-P 25 1200 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0256XDSC41A-P 25 1200 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0254XDSC42A-P 25 1800 TEFC 284TC 60 575 NEMA PREMIUM C-Face Footed
0256XDSB42A-P 25 1200 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footed
0256XDSC42A-P 25 1200 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0258XDSB41A-P 25 900 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0258XDSC41A-P 25 900 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0252XDSB42B-P 25 3600 TEFC 284TSC 60 460 NEMA PREMIUM C-Face Footed
0252XDSC42B-P 25 3600 TEFC 284TSC 60 575 NEMA PREMIUM C-Face Footed
0254XDSB42A-P 25 1800 TEFC 284TC 60 460 NEMA PREMIUM C-Face Footed
0254XDSB41B-P 25 1800 TEFC 284TS 60 460 NEMA PREMIUM Standard Footed
0254XDSC41B-P 25 1800 TEFC 284TS 60 575 NEMA PREMIUM Standard Footed
0302XDSB44B-P 30 3600 TEFC 286TSC 60 460 NEMA PREMIUM C-Face Footless
0302XDSC44B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footless
0304XDSB44A-P 30 1800 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footless
0304XDSC44A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footless
0306XDSB44A-P 30 1200 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footless
0306XDSC44A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0302XDSB41B-P 30 3600 TEFC 286TS 60 460 NEMA PREMIUM Standard Footed
0302XDSC41B-P 30 3600 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0304XDSB41A-P 30 1800 TEFC 286T 60 460 NEMA PREMIUM Standard Footed
0304XDSC41A-P 30 1800 TEFC 286T 60 575 NEMA PREMIUM Standard Footed
0306XDSB41A-P 30 1200 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0306XDSC41A-P 30 1200 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0302XDSB42B-P 30 3600 TEFC 286TSC 60 460 NEMA PREMIUM C-Face Footed
0302XDSC42B-P 30 3600 TEFC 286TSC 60 575 NEMA PREMIUM C-Face Footed
0304XDSB42A-P 30 1800 TEFC 286TC 60 460 NEMA PREMIUM C-Face Footed
0304XDSC42A-P 30 1800 TEFC 286TC 60 575 NEMA PREMIUM C-Face Footed
0306XDSB42A-P 30 1200 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footed
0306XDSC42A-P 30 1200 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0308XDSB41A-P 30 900 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0308XDSC41A-P 30 900 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0304XDSB41B-P 30 1800 TEFC 286TS 60 460 NEMA PREMIUM Standard Footed
0304XDSC41B-P 30 1800 TEFC 286TS 60 575 NEMA PREMIUM Standard Footed
0402XDSB44B-P 40 3600 TEFC 324TSC 60 460 NEMA PREMIUM C-Face Footless
0402XDSC44B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footless
0404XDSB44A-P 40 1800 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footless
0404XDSC44A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footless
0406XDSB44A-P 40 1200 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footless
0406XDSC44A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0402XDSB41B-P 40 3600 TEFC 324TS 60 460 NEMA PREMIUM Standard Footed
0402XDSC41B-P 40 3600 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0404XDSB41A-P 40 1800 TEFC 324T 60 460 NEMA PREMIUM Standard Footed
0404XDSC41A-P 40 1800 TEFC 324T 60 575 NEMA PREMIUM Standard Footed
0406XDSB41A-P 40 1200 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0406XDSC41A-P 40 1200 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0402XDSB42B-P 40 3600 TEFC 324TSC 60 460 NEMA PREMIUM C-Face Footed
0402XDSC42B-P 40 3600 TEFC 324TSC 60 575 NEMA PREMIUM C-Face Footed
0404XDSB42A-P 40 1800 TEFC 324TC 60 460 NEMA PREMIUM C-Face Footed
0404XDSC42A-P 40 1800 TEFC 324TC 60 575 NEMA PREMIUM C-Face Footed
0406XDSB42A-P 40 1200 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footed
0406XDSC42A-P 40 1200 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0408XDSB41A-P 40 900 TEFC 365T 60 460 NEMA PREMIUM Standard Footed
0408XDSC41A-P 40 900 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0404XDSB41B-P 40 1800 TEFC 324TS 60 460 NEMA PREMIUM Standard Footed
0404XDSC41B-P 40 1800 TEFC 324TS 60 575 NEMA PREMIUM Standard Footed
0502XDSB44B-P 50 3600 TEFC 326TSC 60 460 NEMA PREMIUM C-Face Footless
0502XDSC44B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footless
0504XDSB44A-P 50 1800 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footless
0504XDSC44A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footless
0506XDSB44A-P 50 1200 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footless
0506XDSC44A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0502XDSB41B-P 50 3600 TEFC 326TS 60 460 NEMA PREMIUM Standard Footed
0502XDSC41B-P 50 3600 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0504XDSB41A-P 50 1800 TEFC 326T 60 460 NEMA PREMIUM Standard Footed
0504XDSC41A-P 50 1800 TEFC 326T 60 575 NEMA PREMIUM Standard Footed
0506XDSB41A-P 50 1200 TEFC 365T 60 460 NEMA PREMIUM Standard Footed
0506XDSC41A-P 50 1200 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
0502XDSB42B-P 50 3600 TEFC 326TSC 60 460 NEMA PREMIUM C-Face Footed
0502XDSC42B-P 50 3600 TEFC 326TSC 60 575 NEMA PREMIUM C-Face Footed
0504XDSB42A-P 50 1800 TEFC 326TC 60 460 NEMA PREMIUM C-Face Footed
0504XDSC42A-P 50 1800 TEFC 326TC 60 575 NEMA PREMIUM C-Face Footed
0506XDSB42A-P 50 1200 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footed
0506XDSC42A-P 50 1200 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0508XDSB41A-P 50 900 TEFC 404T 60 460 NEMA PREMIUM Standard Footed
0508XDSC41A-P 50 900 TEFC 404T 60 575 NEMA PREMIUM Standard Footed
0504XDSB41B-P 50 1800 TEFC 326TS 60 460 NEMA PREMIUM Standard Footed
0504XDSC41B-P 50 1800 TEFC 326TS 60 575 NEMA PREMIUM Standard Footed
0602XDSB44B-P 60 3600 TEFC 364TSC 60 460 NEMA PREMIUM C-Face Footless
0602XDSC44B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footless
0604XDSB44A-P 60 1800 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footless
0604XDSC42A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footed
0602XDSC42B-P 60 3600 TEFC 364TSC 60 575 NEMA PREMIUM C-Face Footed
0604XDSB42A-P 60 1800 TEFC 364TC 60 460 NEMA PREMIUM C-Face Footed
0602XDSB41B-P 60 3600 TEFC 364TS 60 460 NEMA PREMIUM Standard Footed
0602XDSC41B-P 60 3600 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0604XDSB41A-P 60 1800 TEFC 364T 60 460 NEMA PREMIUM Standard Footed
0604XDSC41A-P 60 1800 TEFC 364T 60 575 NEMA PREMIUM Standard Footed
0604XDSC44A-P 60 1800 TEFC 364TC 60 575 NEMA PREMIUM C-Face Footless
0602XDSB42B-P 60 3600 TEFC 364TSC 60 460 NEMA PREMIUM C-Face Footed
0606XDSB41A-P 60 1200 TEFC 404T 60 460 NEMA PREMIUM Standard Footed
0606XDSC41A-P 60 1200 TEFC 404T 60 575 NEMA PREMIUM Standard Footed
0608XDSB41A-P 60 900 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
0604XDSB41B-P 60 1800 TEFC 364TS 60 460 NEMA PREMIUM Standard Footed
0604XDSC41B-P 60 1800 TEFC 364TS 60 575 NEMA PREMIUM Standard Footed
0752XDSB42B-P 75 3600 TEFC 365TSC 60 460 NEMA PREMIUM C-Face Footed
0752XDSC42B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footed
0754XDSB42A-P 75 1800 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footed
0754XDSC42A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footed
0752XDSB41B-P 75 3600 TEFC 365TS 60 460 NEMA PREMIUM Standard Footed
0752XDSB44B-P 75 3600 TEFC 365TSC 60 460 NEMA PREMIUM C-Face Footless
0752XDSC44B-P 75 3600 TEFC 365TSC 60 575 NEMA PREMIUM C-Face Footless
0754XDSB44A-P 75 1800 TEFC 365TC 60 460 NEMA PREMIUM C-Face Footless
0754XDSC44A-P 75 1800 TEFC 365TC 60 575 NEMA PREMIUM C-Face Footless
0756XDSB41A-P 75 1200 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
0756XDSC41A-P 75 1200 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
0758XDSB41A-R 75 900 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
0758XDSB41A 75 900 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
0758XDSC41A-R 75 900 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
0754XDSB41B-P 75 1800 TEFC 365TS 60 460 NEMA PREMIUM Standard Footed
0754XDSC41B-P 75 1800 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0752XDSC41B-P 75 3600 TEFC 365TS 60 575 NEMA PREMIUM Standard Footed
0754XDSB41A-P 75 1800 TEFC 365T 60 460 NEMA PREMIUM Standard Footed
0754XDSC41A-P 75 1800 TEFC 365T 60 575 NEMA PREMIUM Standard Footed
1008XDSB41A-R 100 900 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1004XDSB41A-P 100 1800 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
1004XDSC41A-P 100 1800 TEFC 405T 60 575 NEMA PREMIUM Standard Footed
1004XDSB41A-PR 100 1800 TEFC 405T 60 460 NEMA PREMIUM Standard Footed
1002XDSB41B-P 100 3600 TEFC 405TS 60 460 NEMA PREMIUM Standard Footed
1002XDSC41B-P 100 3600 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1004XDSB41B-P 100 1800 TEFC 405TS 60 460 NEMA PREMIUM Standard Footed
1004XDSC41B-P 100 1800 TEFC 405TS 60 575 NEMA PREMIUM Standard Footed
1008XDSC41A-R 100 900 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1008XDSC41A-PR 100 900 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1006XDSB41A-PR 100 1200 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1006XDSC41A-PR 100 1200 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1006XDSB41A-P 100 1200 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1006XDSC41A-P 100 1200 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1252XDSC41B-P 125 3600 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1252XDSB41B-P 125 3600 TEFC S444TS 60 460 NEMA PREMIUM Standard Footed
1254XDSB41B-P 125 1800 TEFC S444TS 60 460 NEMA PREMIUM Standard Footed
1254XDSC41B-P 125 1800 TEFC S444TS 60 575 NEMA PREMIUM Standard Footed
1256XDSC41A-PR 125 1200 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1256XDSB41A-P 125 1200 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1256XDSC41A-P 125 1200 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1254XDSC41A-PR 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1254XDSB41A-P 125 1800 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1254XDSC41A-P 125 1800 TEFC S444T 60 575 NEMA PREMIUM Standard Footed
1254XDSB41A-PR 125 1800 TEFC S444T 60 460 NEMA PREMIUM Standard Footed
1258XDSB41A 125 900 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1258XDSC41A 125 900 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1258XDSB41A-R 125 900 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1258XDSC41A-R 125 900 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
1506XDSB41A-P 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1506XDSB41A-P 150 1200 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
1502XDSB41B-P 150 3600 TEFC S445TS 60 460 NEMA PREMIUM Standard Footed
1502XDSC41B-P 150 3600 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1504XDSB41B-P 150 1800 TEFC S445TS 60 460 NEMA PREMIUM Standard Footed
1504XDSC41B-P 150 1800 TEFC S445TS 60 575 NEMA PREMIUM Standard Footed
1504XDSB41A-P 150 1800 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1504XDSC41A-P 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1504XDSB41A-PR 150 1800 TEFC S445T 60 460 NEMA PREMIUM Standard Footed
1504XDSC41A-PR 150 1800 TEFC S445T 60 575 NEMA PREMIUM Standard Footed
1508XDSB41A 150 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
1508XDSC41A 150 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
1508XDSB41A-R 150 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
1508XDSC41A-R 150 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2004XDSB41A-P 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004XDSC41A-P 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2004XDSB41A-PR 200 1800 TEFC S447T 60 460 NEMA PREMIUM Standard Footed
2004XDSC41A-PR 200 1800 TEFC S447T 60 575 NEMA PREMIUM Standard Footed
2002XDSB41B-P 200 3600 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2002XDSC41B-P 200 3600 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
2004XDSB41B-P 200 1800 TEFC S447TS 60 460 NEMA PREMIUM Standard Footed
2004XDSC41B-P 200 1800 TEFC S447TS 60 575 NEMA PREMIUM Standard Footed
2008XDSB41A 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008XDSC41A 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2008XDSB41A-R 200 900 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2008XDSC41A-R 200 900 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2006XDSB41A 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006XDSB41A-R 200 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2006XDSC41A 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2006XDSC41A-R 200 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2506XDSC41A-R 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2502XDSB41B 250 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
2502XDSC41B 250 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
2504XDSB41A 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504XDSC41A 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2504XDSB41A-R 250 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2504XDSC41A-R 250 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
2506XDSB41A 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506XDSB41A-R 250 1200 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
2506XDSC41A 250 1200 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3002XDSB41B 300 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3002XDSC41B 300 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
3006XDSB41A 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006XDSB41A-R 300 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3006XDSC41A 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3006XDSC41A-R 300 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3004XDSB41A 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004XDSC41A 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3004XDSB41A-R 300 1800 TEFC S449T 60 460 NEMA PREMIUM Standard Footed
3004XDSC41A-R 300 1800 TEFC S449T 60 575 NEMA PREMIUM Standard Footed
3503XDSB41B 350 3600 TEFC B449TS 60 460 NEMA PREMIUM Standard Footed
3503XDSC41B 350 3600 TEFC B449TS 60 575 NEMA PREMIUM Standard Footed
3504XDSC41A-R 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506XDSB41A 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506XDSB41A-R 350 1200 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3506XDSC41A 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3506XDSC41A-R 350 1200 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
3504XDSB41A-R 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3504XDSB41A 350 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
3504XDSC41A 350 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
4004XDSB41A 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004XDSC41A 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed
4004XDSB41A-R 400 1800 TEFC B449T 60 460 NEMA PREMIUM Standard Footed
4004XDSC41A-R 400 1800 TEFC B449T 60 575 NEMA PREMIUM Standard Footed

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top