We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0506QDAB41A-P


Motor Model Details
Model Number 0506QDAB41A-P
Multiplier Symbol MTPQDP
Weight 752 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 50
Frame 365T
FORM FBK1
TYPE TKKH
Model Number 0506QDAB41A-P
NOM. EFF. 94.1
VOLTS 460
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 59.4
NEMA A
Code J
kW 37
PF 82.7
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 448.3
Torques
Full Load (lb-ft): 223
Locked Rotor: 245
Break Down: 280
Bearings
Drive End: 6312ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 95.2
3/4 Load: 95
1/2 Load: 93.8
Power Factor (%)
Full Load: 82.7
3/4 Load: 78.9
1/2 Load: 69.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top