We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0406QDAC41A-P


Motor Model Details
Model Number 0406QDAC41A-P
Multiplier Symbol MTPQDP
Weight 772 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 364T
FORM FBK1
TYPE TKKH
Model Number 0406QDAC41A-P
NOM. EFF. 94.1
VOLTS 575
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 37.9
NEMA A
Code G
kW 30
PF 83.6
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 238.8
Torques
Full Load (lb-ft): 178
Locked Rotor: 210
Break Down: 225
Bearings
Drive End: 6312ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 94.6
3/4 Load: 94.5
1/2 Load: 93.3
Power Factor (%)
Full Load: 83.6
3/4 Load: 79.7
1/2 Load: 70.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top