We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0204QDAC41A-P


Motor Model Details
Model Number 0204QDAC41A-P
Multiplier Symbol MTPQDP
Weight 339 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 256T
FORM FBK1
TYPE TKKH
Model Number 0204QDAC41A-P
NOM. EFF. 93
VOLTS 575
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 19.2
NEMA A
Code G
kW 15
PF 84
S.RPM 1800
FLRPM 1770
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 126
Torques
Full Load (lb-ft): 59.3
Locked Rotor: 260
Break Down: 280
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 92.6
3/4 Load: 92.1
1/2 Load: 90.2
Power Factor (%)
Full Load: 84
3/4 Load: 80.9
1/2 Load: 72.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top