We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0406SDGC41A-P


Motor Model Details
Model Number 0406SDGC41A-P
Multiplier Symbol MTPFCT
Weight 802 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 364T
FORM FBK1
TYPE TKKH
Model Number 0406SDGC41A-P
NOM. EFF. 94.1
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 38
NEMA B
Code G
kW 30
PF 84.5
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 232
Torques
Full Load (lb-ft): 178
Locked Rotor: 195
Break Down: 265
Bearings
Drive End: 6314ZZC3
Opposite Drive End: 6312ZZC3
Efficiency (%)
Full Load: 94.1
3/4 Load: 94
1/2 Load: 93
Power Factor (%)
Full Load: 88.4
3/4 Load: 81.4
1/2 Load: 73.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top