We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0404SDGC41A-P


Motor Model Details
Model Number 0404SDGC41A-P
Multiplier Symbol MTPFCT
Weight 666 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 40
Frame 324T
FORM FBK1
TYPE TKKH
Model Number 0404SDGC41A-P
NOM. EFF. 94.1
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 38
NEMA B
Code G
kW 30
PF 85.4
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 231
Torques
Full Load (lb-ft): 118
Locked Rotor: 180
Break Down: 275
Bearings
Drive End: 6312ZZC3
Opposite Drive End: 6312ZZC3
Efficiency (%)
Full Load: 94.1
3/4 Load: 93.5
1/2 Load: 91.7
Power Factor (%)
Full Load: 85.1
3/4 Load: 83
1/2 Load: 76.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top