We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0256SDGR41A-P


Motor Model Details
Model Number 0256SDGR41A-P
Multiplier Symbol MTPFCT
Weight 627 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 25
Frame 324T
FORM FBK1
TYPE TKKH
Model Number 0256SDGR41A-P
NOM. EFF. 93
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 31
NEMA B
Code G
kW 18.5
PF 81.4
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 182.5
Torques
Full Load (lb-ft): 111
Locked Rotor: 245
Break Down: 290
Bearings
Drive End: 6312ZZC3
Opposite Drive End: 6312ZZC3
Efficiency (%)
Full Load: 93.3
3/4 Load: 93.1
1/2 Load: 91.7
Power Factor (%)
Full Load: 85.1
3/4 Load: 78.1
1/2 Load: 68.8

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top