We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0054FAGC41A-P


Motor Model Details
Model Number 0054FAGC41A-P
Multiplier Symbol MTPFCT
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 5
Frame 184T
FORM EBK1
TYPE IKH
Model Number 0054FAGC41A-P
NOM. EFF. 89.5
VOLTS 575
Enclosure TEAO
SF 1.15
AMB 40 C
Min. Eff. 87.5
Frequency 60 Hz
FLAMPS 5.1
NEMA B
Code J
kW 3.7
PF 82.3
S.RPM 1800
FLRPM 1755
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 36
Torques
Full Load (lb-ft): 15
Locked Rotor: 250
Break Down: 365
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 89.3
3/4 Load: 89.2
1/2 Load: 87.5
Power Factor (%)
Full Load: 82.3
3/4 Load: 3.75
1/2 Load: 2.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top