We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0026SDGR41A-P


Motor Model Details
Model Number 0026SDGR41A-P
Multiplier Symbol MTPFCT
Weight 110 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2
Frame 184T
FORM FBK1
TYPE IKH
Model Number 0026SDGR41A-P
NOM. EFF. 88.5
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 86.5
Frequency 60 Hz
FLAMPS 3.4
NEMA B
Code L
kW 1.5
PF 64.5
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 25
Torques
Full Load (lb-ft): 8.98
Locked Rotor: 275
Break Down: 460
Bearings
Drive End: 6306ZZC3
Opposite Drive End: 6306ZZC3
Efficiency (%)
Full Load: 88.5
3/4 Load: 86.6
1/2 Load: 82.3
Power Factor (%)
Full Load: 69.5
3/4 Load: 54.8
1/2 Load: 42.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top