We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0014SDBA41A-P


Motor Model Details
Model Number 0014SDBA41A-P
Multiplier Symbol MTPBRK
Weight 75 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1
Frame 143T
FORM FBK1
TYPE IKH
Model Number 0014SDBA41A-P
NOM. EFF. 85.5
VOLTS 230/460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 82.5
Frequency 60 Hz
FLAMPS 1.7
NEMA B
Code N
kW 0.75
PF 69.5
S.RPM 1800
FLRPM 1760
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 15
Torques
Full Load (lb-ft): 2.98
Locked Rotor: 340
Break Down: 490
Bearings
Drive End: 6305ZZC3
Opposite Drive End: 6305ZZC3
Efficiency (%)
Full Load: 85.5
3/4 Load: 83.7
1/2 Load: 79.1
Power Factor (%)
Full Load: 69.5
3/4 Load: 0.75
1/2 Load: 0.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top