We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

AS3P Low Voltage Drive

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
Reduce your operating costs and calculate the savings on your system Click the App to Download and Install
 Toshiba Energy Savings Estimator Toshiba Energy Savings Estimator
Toshiba Energy Savings Estimator Download and Install Toshiba Energy Savings Estimator








Toshiba Harmonics Estimator Download and Install Toshiba Harmonics Estimator








The durable AS3P adjustable speed drive (ASD) outdoor assembly is a short lead time product available at low costs by utilizing a standardized design and options. These include line reactors, surge arrestors and a maximum of four door-mounted control options. All units have a NEMA 3R outdoor rated free standing enclosure.

Industry 4.0/IoT (Internet of Things) Industry 4.0 is the evolution of manufacturing, empowering businesses to learn and adjust from data available through connected manufacturing.

Dual Port EtherNet/IP®

Enables simple connection of multiple AS3s together on one network while simplifying cable management.

Embedded Web Server Allows for quick access to EtherNet/IP setup, parameters and real-time monitoring for diagnostics. Accessible through standard web browsers on PC, tablets, and smart phones.
Built-in LCD Display & Advanced Keypad Multi-language LCD display, remote mounting, IP65 rated, transfer/save parameters, real-time clock for fault logging, and calendar functionality.
QR Codes Displayed when troubleshooting faults or alarms, providing immediate access to a dedicated web link for maintenance and support.
STO Terminal Detachable terminal strip meets IEC directives for safety with full implementation of Safe Torque Off, which quickly shuts down the system in the event of an emergency stop.
Permanent Magnet Motor Control For control of permanent magnet (PM) motors with higher torque and efficiency values.
Pump Control Multi-PID control with sleep function and the ability to autonomously control booster pumps based on system demands or operating a secondary PID control loop.
ASD Pro Software Toshiba’s programming software, which allows the user to utilize logic-type programming without the expense of a micro PLC.

Model
VAC
HP (HD)
FLA (HD)
HP (ND)
FLA (ND)
AS3P4055AA 460 7.5 7.5 10.0 16.5
AS3P4075AA 460 10.0 10.0 15.0 23.5
AS3P4110AA 460 15.0 15.0 20.0 31.7
AS3P4110KAA 460 150.0 150.0 200.0 250.0
AS3P4132KAA 460 200.0 200.0 250.0 302.0
AS3P4150AA 460 20.0 20.0 25.0 39.2
AS3P4185AA 460 25.0 25.0 30.0 46.3
AS3P4220AA 460 30.0 30.0 40.0 61.5
AS3P4300AA 460 40.0 40.0 50.0 74.5
AS3P4370AA 460 50.0 50.0 60.0 88.0
AS3P4450AA 460 60.0 60.0 75.0 106.0
AS3P4550AA 460 75.0 75.0 100.0 145.0
AS3P4750AA 460 100.0 100.0 125.0 173.0
AS3P4900AA 460 125.0 125.0 150.0 211.0
AS3P4075AE 460 10.0 16.5 15.0 23.5
AS3P4110AE 460 15.0 23.5 20.0 31.7
AS3P4110KAE 460 150.0 211.0 200.0 250.0
AS3P4132KAE 460 200.0 250.0 250.0 302.0
AS3P4150AE 460 20.0 31.7 25.0 39.2
AS3P4160KAA 460 250.0 314.0 350.0 427.0
AS3P4185AE 460 25.0 39.2 30.0 46.3
AS3P4200KAA 460 300.0 387.0 400.0 481.0
AS3P4220AE 460 30.0 46.3 40.0 61.5
AS3P4220KAA 460 350.0 427.0 450.0 550.0
AS3P4280KAA 460 450.0 550.0 500.0 616.0
AS3P4300AE 460 40.0 61.5 50.0 74.5
AS3P4370AE 460 50.0 74.5 60.0 88.0
AS3P4450AE 460 60.0 88.0 75.0 106.0
AS3P4550AE 460 75.0 106.0 100.0 145.0
AS3P4750AE 460 100.0 145.0 125.0 173.0
AS3P4900AE 460 125.0 173.0 150.0 211.0
AS3P4055AE 460 7.5 12.7 10.0 16.5

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top