We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

FOR IMMEDIATE RELEASE
Media Contact: Travis Coggin
Toshiba International Corporation
713-466-0277 x3341
TIC-media@toshiba.com

Toshiba International Corporation Launches Affordable New V200 Micro PLC with Ethernet Port

Toshiba International Corporation, Houston, TX, May 8, 2013—Toshiba International Corporation announces the latest addition to the V200 Series of Micro Programmable Logic Controllers (PLCs) with the launch of the V200 Micro PLC CPU with Ethernet Port. The Ethernet Port provides client and server networking solutions while preserving the exceptional size and affordability of the V200 Series.

The new V200 Micro PLC CPU (pictured right) features one Modbus TCP/IP Ethernet port, two serial com ports for peripheral connections and one USB port for programming. As a server, the module can be programmed simply as intelligent I/O to a high level controller – only performing network control in the event of a network interruption. Client features of the port include master controller capability for small independent Ethernet networks. The V200 Series also includes native protocol for Toshiba’s Adjustable Speed Drives.

The V200 Series is used for machine-control, process skid-control and in any island of automation. The controllers also are UL rated for Class 1 Div. 2 hazardous locations. The advanced communications and instruction capabilities allow the V200 Series to be an ideal replacement for larger and more expensive programmable controllers.

The V200 Series features small-type micro controllers suitable for both simple relay replacement and complex control applications. The instruction set ranges from simple ladder logic to double length math, for-next loops, logic operations, comparisons and other advanced program control operations. For more information on the V200 Series and other Toshiba PLC products, visit www.toshiba.com/ind/plc.

About Toshiba International Corporation’s Programmable Logic Controllers

TIC’s Industrial Division has over 25 years of experience in programmable logic controllers (PLCs). Today Toshiba PLCs are at the core of any Toshiba control system. Toshiba PLCs offer comprehensive automation solutions highlighted by the V200 Series Micro PLCs, the V2000 Series Small PLCs and Operator Interface Stations. Applications range from simple sequence control to large process and
automation systems. TIC also offers a series of Operator Interface Stations and Gateway protocol converters. For more information about Toshiba PLCs, please visit www.toshiba.com/tic.

About Toshiba International Corporation

Toshiba International Corporation (TIC) is a Toshiba America Inc. (TAI) Group Company, a wholly owned subsidiary of Toshiba Corporation, and comprised of four divisions - Motors & Drives, Automotive, Power Electronics and Transmission & Distribution. Headquartered in Houston, Texas, TIC provides application solutions to a wide range of industries including general industrial, oil and gas, utilities, datacenters, renewables, HVAC, water/wastewater, and mining. For more information about TIC, please visit www.toshiba.com/tic.

Need a Quote? Have A Question?
x









Processing...
Top Top